Drag here to set row groups
Drag here to set column labels
型名
説明
ブロック図
状態
在庫
サンプル
Rating
Common Mode Input Range (V)
Listen Mode
Loopback Feature
Shutdown Mode
Supply Voltage (min) (V)
Supply Voltage (max) (V)
VREF Output
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
3.3V Radiation Hardened CAN Transceiver with Low-Power Shutdown and Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
No
No
Yes
3
3.6
Yes
-40 to +125°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Hardened CAN Transceiver with Listen Mode and Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
No
No
3
3.6
Yes
-40 to +105°C, -40 to +125°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Hardened CAN Transceiver with Listen Mode and Loopback
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
Yes
No
3
3.6
No
-40 to +105°C, -40 to +125°C, -40 to +85°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver with Low-Power Shutdown and Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
No
No
Yes
3
3.6
Yes
-40 to +105°C, -40 to +125°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceivers with Listen Mode and Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
No
No
3
3.6
Yes
-40 to +125°C, -40 to +85°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
Yes
No
3
3.6
No
-40 to +125°C, -40 to +85°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
Yes
No
3
3.6
No
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TSSOP
14
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
Yes
No
3
3.6
No
-40 to +105°C, -40 to +125°C, -40 to +85°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
Yes
No
3
3.6
No
-40 to +125°C, -55 to +125°C
—
75
60
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver, with Listen Mode and Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
No
No
3
3.6
Yes
-40 to +105°C, -40 to +125°C, -55 to +125°C
100
75
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Listen Mode, Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
Yes
No
No
3
3.6
Yes
-40 to +105°C, -55 to +125°C
—
75
60
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Low Power Shutdown, Split Termination Output
アクティブ
サンプル入手可能
Space
-7 - 12
No
No
Yes
3
3.6
Yes
-40 to +85°C, -55 to +125°C
—
75
60
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
8
全て選択
型名
Enabled
型名
説明
Enabled
説明
状態
Enabled
状態
在庫
Enabled
在庫
サンプル
Enabled
サンプル
Rating
Enabled
Rating
Common Mode Input Range (V)
Enabled
Common Mode Input Range (V)
Listen Mode
Enabled
Listen Mode
Loopback Feature
Enabled
Loopback Feature
Shutdown Mode
Enabled
Shutdown Mode
VREF Output
Enabled
VREF Output
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
選択済の比較製品
5製品まで比較できます