| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN-16 |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 1.6 x 2.5 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Temp. Range (°C) | -40 to +85°C |
| Current Monitor Output | Yes |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 4 |
| IDS Channel 1 (A) | 4 |
| Input Quiescent Current Channel 1, max (µA) | 200 |
| Input Quiescent Current Channel 1, typ (µA) | 150 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 1 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 0.5 |
| Internal TVS Surge Protection | No |
| Output Discharge Circuit | Yes |
| Output Voltage Slew Rate set by | Internally Fixed |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 1 - 6 |
| Over Temperature Protection (OTP) | Yes |
| Over Voltage Protection | No |
| Over Сurrent Protection Setting Range (A) | 1 - 6 |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 1.6 x 2.5 mm |
| Pkg. Type | STQFN-16 |
| Power Good (PG), FAULT indicator | FAULT |
| Power Monitor Output | No |
| Protection Features | CL (R), RCB, TSD |
| RDSON (Typ) (mΩ) | 15 |
| RDSON (Typ) Channel 1 (mΩ) | 15 |
| Ramp Control | Internally Fixed |
| Reverse current blocking | Yes |
| Reverse voltage detection | No |
| Short Circuit Protection | Yes |
| Undervoltage Protection | Yes |
| VD/VIN (Max) | VDD |
| VD/VIN (Min) | 0.8 |
| VDD Range (V) (V) | 2.5 - 5.5 |
| VDD max. (V) | 5.5 |
| VDD min. (V) | 2.5 |
| VDDl-VDDh (V) | 2.5 - 5.5 |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.8 |
| VIN Range (V) | 0.8 - 5.5 |
| VIN Range Channel 1 (V) | 0.8 - 5.5 |
| VIN max. (V) | V5.5 |
| VIN min. (V) | V0.8 |
| VOUT Discharge Circuit | Yes |
SLG59M1714Vは2.5V~5.5Vの電源で動作し、15mΩ、4Aのシングルチャネル負荷スイッチで、電源スイッチ無効時のバックツー バック逆電流遮断が可能です。VOUTスルー・レートは2.8V/ms固定で、突入電流を内部で制限しています。 SLG59M1714Vは、2段階の電流保護、熱保護、故障診断機能を備え、0.8Vから5.5Vのすべての電源レールアプリケーションに対応するように設計されています。 SLG59M1714Vは、-40℃から85℃の温度範囲で完全な仕様となっており、スペース効率に優れた低熱抵抗1.6mm x 2.5mm STQFN パッケージに搭載されています。