メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
GreenFET Dual N-Channel Load Switch

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)14
Current Monitor OutputNo
Discharge CircuitCH1: Yes; CH2: No
EnableActive High
FET Pass Device TypeDual N-Channel
IDS (A)4.5
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesRCB, TSD
RDSON (Typ) (mΩ)16
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)1
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1
VIN Range (V)1 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1

説明

The SLG59M1612V is designed for load switching applications. The part comes with two 4.5 A rated MOSFETs switched on by two ON control pins. Each MOSFETs turn on time is independently adjusted by an external capacitor. One channel discharge is active when both ON signals are inactive.