| CADモデル: | View CAD Model |
| Pkg. Type: | STDFN-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 1.0 x 1.6 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 8 |
| Temp. Range (°C) | -20 to +70°C |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 2 |
| IDS Channel 1 (A) | 2 |
| Input Quiescent Current Channel 1, max (µA) | 0.3 |
| Input Quiescent Current Channel 1, typ (µA) | 0.15 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 0.1 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 0.03 |
| Internal TVS Surge Protection | No |
| Output Discharge Circuit | Yes |
| Output Voltage Slew Rate set by | No |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | No |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 1.0 x 1.6 mm |
| Pkg. Type | STDFN-8 |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| RDSON (Typ) (mΩ) | 30 |
| RDSON (Typ) Channel 1 (mΩ) | 30 |
| Ramp Control | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | VDD - 1.5 V |
| VD/VIN (Min) | 0.85 |
| VDD Range (V) (V) | 2.5 - 5.25 |
| VDD max. (V) | 5.25 |
| VDD min. (V) | 2.5 |
| VDDl-VDDh (V) | 2.5 - 5.25 |
| VIN Channel 1 max. (V) | 3.75 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Range (V) | 0.85 - 3.75 |
| VIN Range Channel 1 (V) | 0.85 - 3.75 |
| VIN max. (V) | V3.75 |
| VIN min. (V) | V0.85 |
| VOUT Discharge Circuit | Yes |
The SLG59M1460V is a 30mΩ 2.0A single-channel load switch that can switch 0.85V to 3.3V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.