メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Optimized for telecommunications equipment, high‑performance enterprise computing, and motor drives
  • 15mΩ RDSON
  • Maximum continuous current: 4A
  • Wide operating supply voltage: 4.5V to 13.2V
  • Automatic nFET safe operating area (SOA) protection
  • Internal 14.4V VIN overvoltage protection
  • Capacitor-adjustable inrush current control
  • Two-stage current limit protection
    • Resistor-adjustable active current limit
    • Fixed 0.5A short-circuit current limit
  • Open-drain FAULT signaling
  • Open-drain Power-Good (PG) signaling
  • ON-OFF control: Active HIGH

説明

The SLG59H1127V is a high-performance, self‑powered 15mΩ NMOS load switch designed for all 4.5V to 12V power rails up to 4A. Using a proprietary MOSFET design, the SLG59H1127V achieves a stable 15mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1127V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40°C to 85°C temperature range, the SLG59H1127V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

パラメータ

属性値
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)4.5
VIN Channel 1 max. (V)13.2
Input Quiescent Current Channel 1, typ (µA)500
Input Quiescent Current Channel 1, max (µA)600
Input Quiescent Current when OFF Channel 1, typ (µA)1
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)15
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorPG & FAULT
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4
STQFN-181.6 x 3.0 mm18—

アプリケーション

  • Enterprise computing and telecom equipment 5V and 12V point‑of‑load power distribution
  • PCI/PCIe adapter cards
  • General-purpose high-voltage, power-rail switching
  • Multifunction printers
  • Fan motor control

適用されたフィルター