メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
産業用イーサネットおよび高性能なアプリケーション処理とリアルタイム動作を実現するMPU

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_20181
Lead Count (#):669
Pkg. Dimensions (mm):17 x 17 x 2.0
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
RoHS (R9A09G087M28GBA#BC1)英語日本語
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/N
Group NameN2H
CPU ArchitectureArm
Main CPUCortex-A55 x 2
Sub CPUCortex-R52 x 2
Floating Point UnitDouble/Single
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)3200KB
ECC SRAMYes
Lead Count (#)669
Pkg. TypeFCBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)17 x 17 x 2.0
Number of Supply Voltage(s) (#)4
Supply Voltage (V)3.135 - 3.465
I/O Ports287
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)6
External Memory Bus (bit)8,16,32
DRAM I/FLPDDR4-3200
NPUNo
3D GPUNo
AcceleratorNo
MOQ672
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)1200
Operating Freq of Sub CPU (Max)1000
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)4
EtherCat (ch) (#)1
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 2Lane) x 1 ch
SCI or UART (ch)18
SPI (ch)4
QSPI (ch)2
OSPI (ch)2
I2C (#)3
I3C (ch)0
CAN (ch)0
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)55
32-Bit Timer (ch)59
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)23
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionAES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure Boot, Unique ID
Debug InterfaceJTAG/SWD
RemarksIndustrial Ethernet, Absolute Encoder IF
Moisture Sensitivity Level (MSL)3
Family NameRZ
Group NameN2H
Lead CompliantYes
Length (mm)17
Pb (Lead) FreeYes
Suggested KitsRZ/N2H-EVKIT
Thickness (mm)2
Width (mm)17

説明

RZ/N2Hは、プログラマブルロジックコントローラ(PLC)やモーションコントローラの要求に適合し、産業イーサネットのコントローラやデバイスに対応した洗練されたネットワーク機能を備えた高速かつリアルタイム動作を実現した先進のハイエンドMPUです。産業用ロボット、モーションコントローラ、PLCなどのコントローラに必要な処理能力と周辺機能を備えています。アプリケーション処理用にArm® Cortex®-A55 CPUクアッドコア(1200MHz)、リアルタイム制御用にArm® Cortex®-R52 CPUデュアルコア(1000MHz)、さらにTSN(タイムセンシティブネットワーキング)およびEtherCAT、EtherNet/IP、PROFINET RT/IRTなどの各種産業用Ethernetプロトコルに対応するネットワーク機能を備えています。3つのGMACを搭載し、複数のネットワークを同時に使用可能です。LPDDR4の大容量メモリインタフェースとSD/eMMCの大容量不揮発性メモリインタフェースを備え、Linuxなど様々なアプリケーションを処理できるオペレーティングシステムをサポートします。PCIe Gen3の2レーン、xSPIの2チャネル、その他の高速インタフェースも利用可能です。多軸モータ制御を1チップで実現できるため、部品点数が減り、消費電力と基板サイズの削減に貢献します。