| CADモデル: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | pkg_20181 |
| Lead Count (#): | 669 |
| Pkg. Dimensions (mm): | 17 x 17 x 2.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R9A09G087M08GBA#BC1) | 英語日本語 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Full Carton (Tray) |
| Family Name | RZ |
| Series Name | RZ/N |
| Group Name | N2H |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 |
| Sub CPU | Cortex-R52 x 2 |
| Floating Point Unit | Double/Single |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 3200KB |
| ECC SRAM | Yes |
| Lead Count (#) | 669 |
| Pkg. Type | FCBGA |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 17 x 17 x 2.0 |
| Number of Supply Voltage(s) (#) | 4 |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 287 |
| DMAC or DTC | DMAC |
| DMA (ch) | 32 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 6 |
| External Memory Bus (bit) | 8,16,32 |
| DRAM I/F | LPDDR4-3200 |
| NPU | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 672 |
| Temp. Range (°C) | Tj = -40 to +125 |
| External Interrupt Pins (#) | 16 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1200 |
| Operating Freq of Sub CPU (Max) | 1000 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 4 |
| EtherCat (ch) (#) | 1 |
| USB Ports (#) | 1 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen3.0 2Lane) x 1 ch |
| SCI or UART (ch) | 18 |
| SPI (ch) | 4 |
| QSPI (ch) | 2 |
| OSPI (ch) | 2 |
| I2C (#) | 3 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 55 |
| 32-Bit Timer (ch) | 59 |
| 16-Bit Timer (ch) (#) | 14 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 23 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | Yes |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | AES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure Boot, Unique ID |
| Debug Interface | JTAG/SWD |
| Remarks | Industrial Ethernet, Absolute Encoder IF |
| Moisture Sensitivity Level (MSL) | 3 |
| Family Name | RZ |
| Group Name | N2H |
| Lead Compliant | Yes |
| Length (mm) | 17 |
| Pb (Lead) Free | Yes |
| Suggested Kits | RZ/N2H-EVKIT |
| Thickness (mm) | 2 |
| Width (mm) | 17 |
RZ/N2Hは、プログラマブルロジックコントローラ(PLC)やモーションコントローラの要求に適合し、産業イーサネットのコントローラやデバイスに対応した洗練されたネットワーク機能を備えた高速かつリアルタイム動作を実現した先進のハイエンドMPUです。産業用ロボット、モーションコントローラ、PLCなどのコントローラに必要な処理能力と周辺機能を備えています。アプリケーション処理用にArm® Cortex®-A55 CPUクアッドコア(1200MHz)、リアルタイム制御用にArm® Cortex®-R52 CPUデュアルコア(1000MHz)、さらにTSN(タイムセンシティブネットワーキング)およびEtherCAT、EtherNet/IP、PROFINET RT/IRTなどの各種産業用Ethernetプロトコルに対応するネットワーク機能を備えています。3つのGMACを搭載し、複数のネットワークを同時に使用可能です。LPDDR4の大容量メモリインタフェースとSD/eMMCの大容量不揮発性メモリインタフェースを備え、Linuxなど様々なアプリケーションを処理できるオペレーティングシステムをサポートします。PCIe Gen3の2レーン、xSPIの2チャネル、その他の高速インタフェースも利用可能です。多軸モータ制御を1チップで実現できるため、部品点数が減り、消費電力と基板サイズの削減に貢献します。