特長
- CPU: RX core, Max. 54MHz
- Voltage: 2.7V to 5.5V
- Package: 144-pin LFQFP
- Memory: SRAM Max. 128KB, Program Flash Max. 2MB
- PWM: PWM Output x 32, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 16, 10-bit D/A Converter (ch) x 2
- On-chip Oscillator Freq. (MHz): Low Speed Oscillator 125 kHz
- Others: PLL, Power-On Reset, Low Voltage Detection
説明
RX634グループは3.3V動作だけでなく5V動作にも対応し、最大54MHzで動作可能な製品です。 メモリ展開は内蔵ROM:2MB/1.5MB/1MB, 内蔵RAM:128KBとなります。また32KBのデータフラッシュも内蔵しています。ピン数展開は144ピンのみです。 RX634はRX630グループからCAN, USB, RTC等を取り除き、代わりにデジタル家電に必要なHDMI‐CEC機能及びリモコン信号受信機能を内蔵しています。 RX634内蔵のHDMI-CECはソフトウェアHDMI-CECより高速な応答が可能で、マルチメディアデバイスに最適です。また産業用モータに必要な MTU2, 3ch同時ホールド可能な12ビットA/Dコンバータも搭載し、産業用モータを駆動させることも可能です。
アプリケーション
- 産業
- OA
- 民生
| 型名 | 状態 | サンプル | 在庫 | パッケージ | 参考価格(米ドル) | Carrier Type | Family Name | Series Name | Group Name | CPU Architecture | Main CPU | Sub CPU | Floating Point Unit | Bit Length | Program Memory (KB) | Data Flash (KB) | RAM (KB) | ECC SRAM | Lead Count (#) | Pitch (mm) | Pkg. Dimensions (mm) | Number of Supply Voltage(s) (#) | Supply Voltage (V) | I/O Ports | DMAC or DTC | DMA (ch) | Temperature Sensor (ch) (#) | Power-On Reset | Watchdog Timer (ch) | External Memory Bus (bit) | DRAM I/F | 3D GPU | Accelerator | MOQ | Temp. Range (°C) | External Interrupt Pins (#) | LVD or PVD | Operating Freq (Max) (MHz) | Sub-clock (32.768 kHz) | On-chip Oscillator | Ethernet speed | Ethernet (ch) | EtherCat (ch) (#) | USB Ports (#) | USB FS (host ch/device ch) | USB HS (host ch/device ch) | USB SS (host ch/device ch) | PCI Express (generation and ch) | SCI or UART (ch) | SPI (ch) | QSPI (ch) | OSPI (ch) | I2C (#) | I3C (ch) | CAN (ch) | CAN-FD (ch) | Wireless | IrDA | LIN (#) | SDHI (ch) | High Resolution Output Timer | PWM Output (pin#) | 32-Bit Timer (ch) | 16-Bit Timer (ch) (#) | 8-Bit Timer (ch) | Standby operable timer | Asynchronous General Purpose Timer / Interval Timer (ch) | RTC | 16-Bit A/D Converter (ch) | 14-Bit A/D Converter (ch) | 12-Bit A/D Converter (ch) | 10-Bit A/D Converter (ch) | 24-Bit Sigma-Delta A/D Converter (ch) | 16-Bit D/A Converter (ch) | 12-Bit D/A Converter (ch) | 10-Bit D/A Converter (ch) (#) | 8-Bit D/A Converter (ch) | Analog Comparator (ch) | OPAMP (ch) (#) | PGA (ch) | Capacitive Touch Sensing Unit (ch) | Graphics LCD Controller | MIPI Interfaces (DSI) (ch) | MIPI Interfaces (CSI) (ch) | Camera I/F (Parallel) | Image Codec | 2D Drawing Engine | Segment LCD Controller | SSI (ch) | Security & Encryption | Debug Interface | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F5634BCDFB#10 | NRND | N/A | 在庫あり | LFQFP | 1ku | $8.06 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1024KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634BCDFB#30 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.06 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1024KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634BYDFB#10 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.2 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1024KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634BYDFB#30 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.2 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1024KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634DCDFB#10 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.61 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1536KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634DCDFB#30 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.61 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1536KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634DYDFB#10 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.76 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1536KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634DYDFB#30 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $8.76 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 1536KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634ECDFB#10 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $9.17 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 2048KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634ECDFB#30 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $9.17 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 2048KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 2.7 - 3.6 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634EYDFB#10 | NRND | N/A | 在庫切れ | LFQFP | 1ku | $9.31 | Full Carton (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 2048KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 480 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
| R5F5634EYDFB#30 | NRND | N/A | 在庫あり | LFQFP | 1ku | $9.31 | Bulk (Tray) | RX | RX600 | RX634 | RX | RXv1 | No | Single | 32 | 2048KB | 32KB | 128KB | No | 144# | 0.5mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 123 | DMAC&DTC | 4 | 0 | Yes | 2 | 8,16 | No | No | No | 1 | Ta = -40 to +85 | 14# | Yes | 54MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 15 | 0 | 0 | 16# | 0 | 0 | 0 | No | No | 0 | 0 | No | 31 | 0 | 16# | 4 | No | 0 | No | 0 | 0 | 16 | 0 | 0 | 0 | 0 | 2# | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/Single-wire Serial | 3 | CHINA | JAPAN |
読込中
フィルター
適用されたフィルター
ログイン後、ご登録が可能となります。
- アプリケーションノート日本語本仕様では、RXファミリ用JPEGデコーダ(以下、JPEGD と略します)の使用方法について記載しています。 JPEGデコーダはデコード専用で、以下の2つのライブラリがあります。 • JPEGデコードライブラリ: 逆DCT、逆量子化、ハフマン復号化 • JPEGファイル伸張ライブラリ: JPEGデコードライブラリを用いてJPEG画像を伸張するライブラリ関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、Firmware Integration Technology (FIT)を使用したADPCMエンコーダ/デコーダライブラリ(以降、S2ライブラリ)を導入するための情報を記します。S2ライブラリはRXファミリを用いて音声再生・録音機能を実現します。また、ルネサスマイコン向けにより効率的に処理できるように、アセンブラチューニング版を用意しています。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートは、Firmware Integration Technology (FIT)を使用したSDモードSDメモリカードドライバについて説明します。本ドライバはルネサス エレクトロニクス製RXファミリMCU内臓SDホストインタフェース(SDHI)を使用して、SDメモリカードをSDモードで制御します。関連ファイル:
- ガイド日本語RXの前世代製品と新世代製品の関係性を示したRX 製品移行マップと、各RX 製品の機能の違いをまとめた相違点資料の準備状況について説明します。前世代製品から新世代製品に移行したい場合や異なるRX 製品を使用する場合の情報収集などにご利用ください。
- アプリケーションノート日本語本アプリケーションノートでは、ルネサス エレクトロニクス製MCUを使用したSerial Flash memory制御方法とその使用方法を説明します。なお、本制御ソフトウェアは、スレーブデバイスとしてSerial Flash memoryを制御するための上位層に位置するソフトウェアです。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、ルネサス エレクトロニクス製MCUを使用したルネサス エレクトロニクス製R1EX25xxx/HN58X25xxxシリーズのSPI Serial EEPROM制御方法とその使用方法を説明します。 なお、本制御ソフトウェアは、スレーブデバイスとしてSerial EEPROMを制御するための上位層に位置するソフトウェアです。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、Firmware Integration Technology (FIT)を使用したRXファミリ オープンソースFATファイルシステム M3S-TFAT-Tiny(注)モジュールについて説明します。このモジュールは、RXファミリーM3S-TFAT-Tinyメモリドライバインターフェースモジュールと組み合わせて、各メモリドライバを接続します。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、Firmware Integration Technology (以降、FIT)を使用したM3S-TFAT-Tinyメモリドライバインタフェースについて説明します。 本モジュールは、FITを使用したRXファミリ オープンソースFATファイルシステム M3S-TFAT-Tinyと各メモリドライバとをつなぐメモリドライバインタフェースです。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートは、Firmware Integration Technology (FIT)を使用したロングワード型キューバッファ(LONGQ)モジュールについて説明します。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートは、Firmware Integration Technology (FIT)を使用したバイト型キューバッファ(BYTEQ)モジュールについて説明します。このモジュールはバイト型のリングバッファを構成し管理する関数を提供します。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、ルネサス エレクトロニクス製RX MCU 内蔵のフラッシュメモリを使用したデータ管理方法とその使用方法を説明します。フラッシュメモリデータ管理モジュール(以降、DATFRX と称す)は、内蔵フラッシュメモリをデータ管理目的で利用するための上位層に位置するソフトウェアです。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートは、Firmware Integration Technology (FIT)を使用したシステムタイマモジュールについて説明します。本モジュールは CMT を使用して、年月日時間分秒のカウント、簡易的なスケジューラ動作を行います。関連ファイル:
- アプリケーションノート日本語第三者からのルネサスMCU の内蔵フラッシュメモリへのアクセスを接続形態ごとに禁止する方法と、プログラム開発者及びプロテクト設定者によるセルフプログラミング時のプロテクト方法について説明します。
- ガイド日本語本アプリケーションノートは、M16C のタイマA、タイマB からRX のMTU2a,MTU3a,GPTWa への置き換えについて説明しています。M16C からRX への置き換え例として、RX ファミリはRX231 グループ、RX261 グループ、RX660 グループを、M16C ファミリはM16C/65C グループを用いて説明しています。
- データシート日本語RX634グループ データシート Rev.1.00RECOMMENDED
- マニュアル-ソフトウェア日本語
- マニュアル-ハードウェア日本語RX634グループ ユーザーズマニュアル ハードウェア編 Rev.1.00RECOMMENDED
推奨ドキュメント (3)
- データシート日本語RX634グループ データシート Rev.1.00RECOMMENDED
データシート (1)
- ガイド日本語RXの前世代製品と新世代製品の関係性を示したRX 製品移行マップと、各RX 製品の機能の違いをまとめた相違点資料の準備状況について説明します。前世代製品から新世代製品に移行したい場合や異なるRX 製品を使用する場合の情報収集などにご利用ください。
- ガイド日本語本アプリケーションノートは、M16C のタイマA、タイマB からRX のMTU2a,MTU3a,GPTWa への置き換えについて説明しています。M16C からRX への置き換え例として、RX ファミリはRX231 グループ、RX261 グループ、RX660 グループを、M16C ファミリはM16C/65C グループを用いて説明しています。
- ガイド日本語
マニュアル、ガイド (14)
- アプリケーションノート日本語本仕様では、RXファミリ用JPEGデコーダ(以下、JPEGD と略します)の使用方法について記載しています。 JPEGデコーダはデコード専用で、以下の2つのライブラリがあります。 • JPEGデコードライブラリ: 逆DCT、逆量子化、ハフマン復号化 • JPEGファイル伸張ライブラリ: JPEGデコードライブラリを用いてJPEG画像を伸張するライブラリ関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、Firmware Integration Technology (FIT)を使用したADPCMエンコーダ/デコーダライブラリ(以降、S2ライブラリ)を導入するための情報を記します。S2ライブラリはRXファミリを用いて音声再生・録音機能を実現します。また、ルネサスマイコン向けにより効率的に処理できるように、アセンブラチューニング版を用意しています。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートは、Firmware Integration Technology (FIT)を使用したSDモードSDメモリカードドライバについて説明します。本ドライバはルネサス エレクトロニクス製RXファミリMCU内臓SDホストインタフェース(SDHI)を使用して、SDメモリカードをSDモードで制御します。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、ルネサス エレクトロニクス製MCUを使用したSerial Flash memory制御方法とその使用方法を説明します。なお、本制御ソフトウェアは、スレーブデバイスとしてSerial Flash memoryを制御するための上位層に位置するソフトウェアです。関連ファイル:
- アプリケーションノート日本語本アプリケーションノートでは、ルネサス エレクトロニクス製MCUを使用したルネサス エレクトロニクス製R1EX25xxx/HN58X25xxxシリーズのSPI Serial EEPROM制御方法とその使用方法を説明します。 なお、本制御ソフトウェアは、スレーブデバイスとしてSerial EEPROMを制御するための上位層に位置するソフトウェアです。関連ファイル:もっと見る (111)
アプリケーションノート、ホワイトペーパー (111)
製品通知(PCN、EOLなど) (3)
- テクニカルアップデート日本語
- テクニカルアップデート日本語
- テクニカルアップデート日本語
- テクニカルアップデート日本語
- テクニカルアップデート日本語もっと見る (18)
エラッタ、テクニカルアップデート (18)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
品質/信頼性 (1)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- パンフレット英語
マーケティング資料 (1)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
読込中
フィルター
適用されたフィルター
ソフトウェア/ツール
タイプでの検索
プロバイダでの検索
サンプルコード
アプリケーションでの検索
ファンクションでの検索
コンパイラでの検索
IDE に関するフィルタリング
シミュレーションモデル
Partner Solutions
- IDEとコーディングツール英語Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
- IDEとコーディングツール日本語ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
- コンパイラ/アセンブラ日本語RXファミリ用C/C++コンパイラパッケージ。[対応する統合開発環境: CS+, e² studio, High-performance Embedded Workshop]
- ソリューション・ツールキット日本語AI開発とパフォーマンス検証のためのラウンドトリップワークフローにより、データの収集、モデルの最適化、およびルネサスハードウェアへの直接デプロイが可能
- エミュレータ日本語オンチップデバッギングエミュレータ。フラッシュプログラマ兼用。 [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- エミュレータ日本語オンチップデバッギングエミュレータ。フラッシュプログラマ兼用。RX600,RX700シリーズ向け高機能デバッグ対応版。RX600,RX700以外のマイコンではE2エミュレータLite相当のデバッグ機能を提供。 [Suppor MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- エミュレータ日本語オンチップデバッギングエミュレータ。フラッシュプログラマ兼用。 [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
- エミュレータ日本語オンチップデバッギングエミュレータ。フラッシュプログラマ兼用。 [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
- プログラマ(ユニット/SW)日本語オンチップデバッギングエミュレータによるマイコン内蔵フラッシュメモリのオンボード書き込み機能 [書き込み用ソフト: Renesas Flash Programmer または フラッシュ開発ツールキット(Flash Development Toolkit)] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC]
- プログラマ(ユニット/SW)日本語オンチップデバッギングエミュレータによるマイコン内蔵フラッシュメモリのオンボード書き込み機能 [書き込み用ソフト: Renesas Flash Programmer または フラッシュ開発ツールキット(Flash Development Toolkit)] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC]
- プログラマ(ユニット/SW)日本語オンチップデバッギングエミュレータによるマイコン内蔵フラッシュメモリのオンボード書き込み機能 [書き込み用ソフト: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC]
- プログラマ(ユニット/SW)日本語オンチップデバッギングエミュレータによるマイコン内蔵フラッシュメモリのオンボード書き込み機能 [書き込み用ソフト: Renesas Flash Programmer] [Support MCU/MPU and devices: RX, RL78, RISC-V MCU, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC]
- プログラマ(ユニット/SW)日本語フラッシュメモリプログラマ [書き込み用ソフト: 付属のプログラミングGUI ”FP6 Terminal”] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC, SuperH, V850, 78K, R8C]
- プログラマ(ユニット/SW)日本語フラッシュメモリ用書き込みソフト [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC, V850, 78K0R, 78K0]
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- IDEとコーディングツール英語Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
- IDEとコーディングツール日本語ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
- コンパイラ/アセンブラ日本語RXファミリ用C/C++コンパイラパッケージ。[対応する統合開発環境: CS+, e² studio, High-performance Embedded Workshop]
- ソリューション・ツールキット日本語AI開発とパフォーマンス検証のためのラウンドトリップワークフローにより、データの収集、モデルの最適化、およびルネサスハードウェアへの直接デプロイが可能もっと見る (22)
ソフトウェア/ツール (22)
- サンプルコード英語関連ファイル:
- サンプルコード英語関連ファイル:
- サンプルコード英語関連ファイル:
- サンプルコード英語関連ファイル:
- サンプルコード英語関連ファイル:もっと見る (46)
サンプルコード (46)
シミュレーションモデル (1)
- Development Tool日本語Universal third-party programmers support a wide range of Renesas programmable devices across both off-board and on-board programming modes.提供元: Elnec s.r.o.
- Development Tool日本語Supporting Arm® and RX microcontrollers, the SEGGER J-Link series is an industry-standard debugger for software development. High-speed programming algorithms reduce binary transfer time and accelerate development cycles. Broad compatibility supports Renesas e² studio, major IDEs, and RZ, RA, and RX devices. Advanced analysis with Ozone and ...提供元: 株式会社エンビテック
- Development Tool日本語Provides high-volume automated programming systems engineered for factory-scale production, enabling efficient handling of a wide range of integrated circuit (IC) devices. Optimized for microcontrollers (MCUs) and flash memory, the systems support tube, tape, and tray input/output configurations for flexible manufacturing integration. Advanced auto-teach alignment capabilities ...
- Development Tool日本語The AH-480 automated programming system is built around a patented rotary robotic arm equipped with dual-sided vacuum nozzles, enabling high-speed, high-precision IC pick-and-place operations. The system integrates 16 units of the latest LEAP universal programmers to deliver stable, high-throughput programming performance. Designed for ...
- Development Tool日本語Provides universal device programming systems combining algorithms, process-control software, and socket modules for Renesas microcontroller production. Enables high-volume programming across the RA, RX, RL78, RH850, RZ, R8C, V850, M16C, H8, H8SX, H8S, SH, 78K and Synergy families using 9th- and 10th-generation universal site technology. Supports new socket ...提供元: BPM Microsystemsもっと見る (57)
Partner Solutions (57)
サポートコミュニティ
-
e2 studio v5.4.0のFIT ConfiguratorでFIT RSPIドライバをRX631のプロジェクトに組み込めないのは何か変だと思うのですが、、、
先週、ルネサスのRSPIに関してCS+コード生成プラグイン(RX113)とPDG2(RX631)を触ってみたのですが、この際、FITも触っておこうとe2 ...
2017年5月22日 -
IDEとコンパイラパッケージの選択について
こんにちは、そーすと申します。 開発初心者の為、見当違いな事を記載しているかもしれませんがご了承いただければ ...
2020年12月2日