| CADモデル: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | BV0264AA |
| Lead Count (#): | 264 |
| Pkg. Dimensions (mm): | 8.7 x 14.4 x 0.9 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCCSP |
| Lead Count (#) | 264 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 170 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e8 SnAgCu |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Server |
| Function | DDR5 Gen 5.0 Server RCD |
| Input Voltage Range (V) | 1.06 - 1.16 |
| Length (mm) | 8.7 |
| MOQ | 340 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 8.7 x 14.4 x 0.9 |
| Product Type | Registering Clock Driver |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 14.4 |
RRG5005x-B08は、DDR5 RDIMMで使用されるレジスタクロックドライバ(RCD)です。 主な機能は、ホストコントローラとDRAM間のコマンド/アドレス(CA)バス、チップセレクト、およびクロック信号をバッファリングすることです。 RRG5005x-B08は2つの独立したチャネルを備えており、クロックなど一部のロジックは共通ですが、それ以外は互いに独立して動作します。 各チャネルは、7ビットのダブルデータレート(DDR)CAバス入力、パリティ入力 x 1、およびチップセレクト入力 x 2を備えています。また、14ビットのシングルデータレート(SDR)CAバス出力 x 2と、チップセレクト出力 x 2を生成します。 RCDは共通のクロック入力とPLLを備えていますが、DRAMチャネルに向けて4組の独立したクロックペアを出力します。