| CADモデル: | View CAD Model |
| Pkg. Type: | SOT23 |
| Pkg. Code: | PFN |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.00 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOT23 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Automotive Qual. | No |
| Bandwidth (MHz) | 10 |
| CMRR (dB) | 92 |
| Channels (#) | 1 |
| Common Mode Input Voltage Range (V) | 1.8 - 5.5 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Family Name | General-purpose Op Amps |
| Function | Low Voltage, Rail-to-Rail, Operational Amplifier |
| IBIAS (nA) | 0.0066 |
| IS per Amp (mA) | 0.52 |
| Input Offset Voltage Vio (Max) (mV (±)) | 2.15 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Lead Compliant | Yes |
| Lead Count (#) | 5 |
| Length (mm) | 2.9 |
| Longevity | 2036 1月 |
| MOQ | 3000 |
| Min Operating Temperature (°C) | -40 |
| Noise VN (nV/√Hz) | 15 |
| Offset Voltage (Max) (mV) | 2.15 |
| Operating Temperature Topr (Max) (°C) | 125 - 125 |
| PSRR (db) | 117 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.00 |
| Price (USD) | $0.27773 |
| Qualification Level | Industrial |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Input/Output | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 7.5 |
| Supply Current Icc/Idd (Max) (mA) | 0.52 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 1.8 - 1.8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Vcc (V) | 1.8 - 5.5 |
| Width (mm) | 1.6 |
RRA78610は、低消費電力とレール・ツー・レール入出力機能を特長特徴とするシングルオペアンプ(オペアンプ)です。電源電圧は1.8Vから5.5Vで動作し、幅広い汎用アプリケーションに適しています。このデバイスはユニティーゲインタイプで信号が安定しており、さまざまな使用ケースで信頼できるパフォーマンスを保証いたします。
入力コモンモード電圧範囲は、電源電圧レールの上下100mVまでの範囲内で動作可能で、事実上あらゆる単一電源アプリケーションとの互換性を可能にします。レール・ツー・レールの入出力スイングは、信号ダイナミックレンジとS/N比を向上させ、低電源アプリケーションでは重要なアドバンテージとなります。RRA78610は高い信号帯域幅と高いスルーレートを持ち、A/Dコンバータ(ADC)のサンプルホールド回路の駆動に最適です。さらに、出力段は10kΩ負荷で電源レールの20mV以内にスイングでき、効率的で正確な動作を保証します。