概要
説明
The RNX-RZFIVE-OSM is a solderable system-on-module (SoM) based on the Renesas RZ/Five 64-bit MPU. It is available in three SoC variants, in compliance with Open Standard Module™ specification OSM Size-M.
特長
- In compliance with Open Standard Module™ specification OSM Size-M, 45x30mm
- Single-core RISC-V AX45MP, 1GHz
- RAM: 1GiB, DDR4
- eMMC: 4GiB (optional: up to 64GiB)
- QSPI NOR Flash (optional)
製品比較
アプリケーション
- Industrial controls
- Smart home
- Home appliance
- Smart buildings
- Consumer electronics