メインコンテンツに移動
表示
表示
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

説明

PIONIX BaseCamp is the subscription service for a commercially viable charging solution, which adds maintenance, support and developer tools on top of the open-source technology EVerest. The EVerest project, initiated by PIONIX and part of Linux Foundation Energy, is an open-source modular framework for quickly creating firmware for any kind of EV chargers. BaseCamp entails access to a manufacturer cloud and allows you to monitor your charging stations in the field. Demo on RZ/G2L is readily available with out of the box support also for the Renesas RZ Family of MPUs.

画像
PIONIX BaseCamp Diagram

特長

  • Modular microservice architecture and middleware
  • Out-of-the-box support for all relevant EV charging protocols, including OCPP 1.6/2.0.1, ISO 15118-2(AC+DC), SAE J2847/2, DIN SPEC 70121, IEC 61851/SAE J1772, MQTT
  • Ready to go drivers for your hardware platform
  • Fast customization through “no code” configuration
  • Testing certification and updates as a service with PIONIX BaseCamp 

製品比較

アプリケーション

  • EV charging
  • Energy
  • Infrastructure
  • Battery & storage
分類 タイトル 日時
製品概要 PDF 402 KB
1件