概要
説明
The RZ/G2L high-performance system on module (SoM) is equipped with the Renesas high-performance and cost-effective RZ/G2L processor, ideal for a wide range of industrial applications. Single/Dual core Cortex®-A55 at 1.2GHz + Cortex-M33 at 200MHz; integrated Arm® Mali-G31 3D GPU, VPU supports H.264 1920*1080 at 30fps video codec; rich multimedia interface such as MIPI-DSI/RGB/MIPI-CSI/Parallel CSI, supporting 1080P HD display; supports two Gigabit Ethernet interfaces, two CAN FD interfaces, two USB 2.0 interfaces, and five UARTs
特長
- CPU: RZ/G2L, dual Cortex-A55 at 1.2GHz + Cortex-M33 at 200MHz
- RAM: 1GB/2GB DDR4 (supports optional 3GB/4GB DDR4)
- Flash: 8GB eMMC (supports optional 4GB/16GB/32GB eMMC)
- EEPROM: 32KB EEPROM
- OS: Linux 5.10, Ubuntu 20.04
- Size: 43mm x 45mm
製品比較
アプリケーション
- Construction machinery
- Industrial automation
- Charging pile
- Medical instrument
- Smart city