メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

概要

説明

The MXT LGA SoM integrates the RZ/V2L or RZ/G2L microprocessor units (MPUs) and is a perfect fit for products that are prone to vibrations and require a compact form factor. With RZ/V2L DRP-AI real-time AI inferencing and image processing, it supports essential camera functions such as color correction and noise reduction in vision applications. The RZ/G2L SoM is offering customers additional flexibility in selecting the processing platform that best matches their performance, power, and cost requirements. Additionally, the SoM provides all key power rails required by the system — including 3.3V, 1.8V, Ethernet power, and SD card power — directly from the module. This integration eliminates the need for duplicating these power supplies on the carrier board, significantly reducing BOM complexity, component count, and overall design effort for the customer.

画像
MXT RZ/G2L LGA SoM

特長

  • Small form factor: compact 45x50mm customized solderable module
  • Evaluation kit containing SOM + carrier board
  • OS support: embedded Linux with Yocto-based BSP enables customizable and maintainable software stacks for long-term deployment.
  • Memory and storage: 2GB DDR4 (optional 256MB, 512MB or 1GB), 16GB eMMC (optional 4GB up to 128GB)
  • Wide operating temperature range from -40°C to 125°C

製品比較

アプリケーション

ドキュメント

リソース