メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
VCSO Based Clock PLL

パッケージ情報

Pkg. Type:CLCC
Pkg. Code:CG36
Lead Count (#):36
Pkg. Dimensions (mm):9.0 x 9.0 x 2.8
Pitch (mm):0.6

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeCLCC
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeReel
Abs. Pull Range Min. (± PPM)50
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)15 - 700
Input TypeLVCMOS, LVPECL, LVDS
Inputs (#)2
Length (mm)9
MOQ500
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)77.76 - 77.76, 155.52 - 155.52
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)81
Pb Free Categorye4 Au
Phase Jitter Max RMS (ps)0.6
Phase Jitter Typ RMS (ps)0.4
Pitch (mm)0.6
Pkg. Dimensions (mm)9.0 x 9.0 x 2.8
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.8
Width (mm)9

説明

The M1020/21 is a VCSO (Voltage Controlled SAW Oscillator) based clock jitter attenuator PLL designed for clock jitter attenuation and frequency translation. The device is ideal for generating the transmit reference clock for optical network systems supporting up to 2.5Gb data rates. It can serve to jitter attenuate a stratum reference clock or a recovered clock in loop timing mode. The M1020/21 module includes a proprietary SAW (surface acoustic wave) delay line as part of the VCSO. This results in a high frequency, high-Q, low phase noise oscillator that assures low intrinsic output jitter.