メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Accepts input voltages above or below regulated output voltage
  • Automatic and seamless transitions between Buck and Boost modes
  • I2C interface
  • Input voltage range: 1.8V to 5.5V
  • Continuous output current: up to 2.4A (PVIN = 2.5V, VOUT = 3.3V)
  • High efficiency: up to 96%
  • 30µA quiescent current maximizes light-load efficiency
  • Selectable bypass power saving mode operation
  • 2.5MHz switching frequency minimizes the external component size
  • Fully protected from short-circuit, over-temperature, and undervoltage
  • Small 2.15mm x 1.74mm WLCSP

説明

The ISL91128 is a high-current, buck-boost switching regulator for systems using new battery chemistries. It uses the Renesas proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage. The device also includes a selectable Bypass mode for low power consumption in applications that have a Sleep or Low Power mode.

The ISL91128 is capable of delivering at least 2.2A continuous output current (VOUT = 3.3V) across a battery voltage range of 2.5V to 4.35V. This maximizes the energy utilization of advanced, single-cell Li-ion battery chemistries that have significant capacity left at voltages below the system voltage. Its fully synchronous low ON-resistance 4-switch architecture and a low quiescent current of only 30µA optimize efficiency under all load conditions.

The ISL91128 supports a broader set of programmable features that can be accessed using an I2C bus interface. With a programmable output voltage range of 1.9V to 5.0V, the ISL91128 is ideal for applications requiring dynamically changing supply voltages. A programmable slew rate can be selected to provide smooth transitions between output voltage settings.

The ISL91128 is available in a 20-bump, 0.4mm pitch WLCSP (2.15mm x 1.74mm) with a 2.5MHz switching frequency, which further reduces the size of external components.

パラメータ

属性値
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)1.9
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)3
IQ [Rail 1] (µA)30
Switching Frequency Range (Typical) (kHz)2500 - 2500
PORYes
SYNCH CapabilityNo
Peak Efficiency (%)96
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-TKCURDL2.1 x 1.7 x 0.50200.4

アプリケーション

  • Brownout-free system voltage for smart phones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G RF power amplifiers
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL91128IINZ-T7AActiveAvailableIn StockWLCSP-TKCURDL1ku | $1.0920#Reel1YesPb-Free Ball Terminal (SAC405)-e1-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL91128IINZ-TObsoleteN/AOut of StockWLCSP-TKCURDL20#Reel1YesPb-Free Ball Terminal (SAC405)-e1-40 to +85°C

Renesas Boards & Kits

ニュース&ブログ

ブログ
2020年10月12日
How to Conserve Battery Power in IoT Devices
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。