メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Ultra-Small, 330nA and 1µA Single Supply, Rail-to-Rail Input/Output (RRIO) Op Amps

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:uTDFN
Pkg. Code:LWB
Lead Count (#):6
Pkg. Dimensions (mm):1.6 x 1.6 x 0.00
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28194FRUZ-T7)ダウンロード

製品スペック

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)1.6 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +125°C
AVOL (dB)115
Bandwidth (MHz)0.0035
CMRR (dB)100
Channels (#)1
EnableYes
Gain Min1
IBIAS (nA)0.015
IOUT (A)0.011
IS per Amp (mA)0.00033
Length (mm)1.6
MOQ2000
Noise VN (nV/√Hz)265
Offset Voltage (Max) (mV)2
PSRR (db)100
Pkg. TypeuTDFN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.0012
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.96
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)1.6
field__slew_rate_typical_0.0012

説明

The ISL28194 is micropower op amps optimized for low-power applications. The part is designed for single-supply operation from 1.8V to 5.5V, making it suitable for applications with two 1.5V alkaline batteries. The ISL28194 consumes typically 330nA of supply current. The part feature rail-to-rail input and output swing (RRIO), allowing for maximum battery usage. Equipped with a shutdown pin, the part draw typically 2nA when off. The combination of small footprint, low power, single supply, and rail-to-rail operation makes it ideally suited for all battery operated device.