メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Typical Supply Current 330nA
  • Ultra-Low Single-Supply Operation Down to +1.8V
  • Rail-to-Rail Input/Output Voltage Range (RRIO)
  • Maximum 2mV Offset Voltage
  • Maximum 60pA Input Bias Current
  • 3.5kHz Gain Bandwidth Product
  • ENABLE Pin Feature
  • -40 °C to +125 °C Operation
  • Pb-Free (RoHS Compliant)

説明

The ISL28194 is micropower op amps optimized for low-power applications. The part is designed for single-supply operation from 1.8V to 5.5V, making it suitable for applications with two 1.5V alkaline batteries. The ISL28194 consumes typically 330nA of supply current. The part feature rail-to-rail input and output swing (RRIO), allowing for maximum battery usage. Equipped with a shutdown pin, the part draw typically 2nA when off. The combination of small footprint, low power, single supply, and rail-to-rail operation makes it ideally suited for all battery operated device.

アプリケーション

  • 2-Cell Alkaline Battery-Powered/Portable Systems
  • Window Comparators
  • Threshold Detectors/Discriminators
  • Mobile Communications
  • Low Power Sensors
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28194FHZ-T7ObsoleteN/AIn StockRoHS:EN
SOT236#Reel21mm2.9 x 1.6 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28194FHZ-T7AObsoleteN/AIn StockRoHS:EN
SOT236#Reel21mm2.9 x 1.6 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28194FRUZ-T7ObsoleteN/AIn StockRoHS:EN
uTDFN6#Reel10.5mm1.6 x 1.6 x 0.00YesNickel/Palladium/Gold-e4-40 to +125°C