メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • High-Speed Voltage Output: 450V/µs
  • Low Multiplication Error: 1.5%
  • Input Bias Currents: 8µA
  • 5MHz Feedthrough: -50dB
  • Wide Y-Channel Bandwidth: 57MHz
  • Wide X-Channel Bandwidth: 52MHz
  • VY 0.1dB Gain Flatness: 5.0MHz
  • Pb-free (RoHS compliant)

説明

The HA-2556 is a monolithic, High-Speed, four quadrant, analog multiplier constructed in the Intersil Dielectrically Isolated High Frequency Process. The voltage output simplifies many designs by eliminating the current-to-voltage conversion stage required for current output multipliers. The HA-2556 provides a 450V/µs slew rate and maintains 52MHz and 57MHz bandwidths for the X and Y channels respectively, making it an ideal part for use in video systems. The suitability for precision video applications is demonstrated further by the Y-Channel 0. 1dB gain flatness to 5. 0MHz, 1. 5% multiplication error, -50dB feedthrough and differential inputs with 8µA bias current. The HA-2556 also has low differential gain (0. 1%) and phase (0. 1°) errors. The HA-2556 is well suited for AGC circuits as well as mixer applications for sonar, radar, and medical imaging equipment. The HA-2556 is not limited to multiplication applications only; frequency doubling, power detection, as well as many other configurations are possible.

パラメータ

属性値
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)57
Rail-to-Rail OutputNo
Slew Rate (V/µs)450
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICW10.3 x 7.5 x 0.20161.3

アプリケーション

  • Military Avionics
  • Missile Guidance Systems
  • Medical Imaging Displays
  • Video Mixers
  • Sonar AGC Processors
  • Radar Signal Conditioning
  • Voltage Controlled Amplifier
  • Vector Generators
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HA9P2556-9ZActiveN/AIn StockRoHS:EN
SOICW1ku | $32.3116#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, MALAYSIAUSA
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。