| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MYF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.3 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (HA9P2556-9Z) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | PHILIPPINES, MALAYSIA |
| Country of Wafer Fabrication | USA |
| Advanced Features | Mult Error = 1.5% |
| Bandwidth (MHz) | 57 |
| IS (mA) | 18 |
| Length (mm) | 10.3 |
| MOQ | 144 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.3 x 7.5 x 0.20 |
| Pkg. Type | SOICW |
| Price (USD) | $43.68486 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 450 |
| Thickness (mm) | 0.2 |
| Vcc (V) | 5 to 15 |
| Width (mm) | 7.5 |
The HA-2556 is a monolithic, High-Speed, four quadrant, analog multiplier constructed in the Intersil Dielectrically Isolated High Frequency Process. The voltage output simplifies many designs by eliminating the current-to-voltage conversion stage required for current output multipliers. The HA-2556 provides a 450V/µs slew rate and maintains 52MHz and 57MHz bandwidths for the X and Y channels respectively, making it an ideal part for use in video systems. The suitability for precision video applications is demonstrated further by the Y-Channel 0. 1dB gain flatness to 5. 0MHz, 1. 5% multiplication error, -50dB feedthrough and differential inputs with 8µA bias current. The HA-2556 also has low differential gain (0. 1%) and phase (0. 1°) errors. The HA-2556 is well suited for AGC circuits as well as mixer applications for sonar, radar, and medical imaging equipment. The HA-2556 is not limited to multiplication applications only; frequency doubling, power detection, as well as many other configurations are possible.