メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Input voltage 2.8V to 5.5V
  • Four buck converters, 0.3V to 3.34V up to 2.5A
  • Dual-phase mode up to 5A
  • DDR VTT supply mode
  • DVS support
  • 3MHz switching frequency allows for the use of low-profile inductors and avoids the AM band
  • Four LDO regulators, 0.9V to 3.6V up to 300mA
  • Five GPIOs
  • Coin cell/Super-capacitor charger
  • 1.5µA RTC with alarm and wakeup

説明

DA9062-A is a PMIC optimized for supplying systems with single- and dual-core processors, I/O, DDR memory, and peripherals. The target application range covers entry-level automotive In-Vehicle Infotainment (IVI) systems and FPGA-based applications including navigation and automotive telemetrics.

DA9062-A features four buck converters providing a total current of 8.5A. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All power switches are integrated, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Buck1 and Buck2 can be used in a 5A dual-phase configuration and Buck4 can be used as a DDR VTT supply. Four LDO regulators with programmable output voltage are integrated and provide up to 300mA each. DA9062-A is available in automotive AEC-Q100 Grade 2.

パラメータ

属性値
Function8-ch PMIC
Outputs (#)8
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Switching Regulators4
Switching Frequency (MHz)3 - 3
GPIOs (#)5
Comm. InterfaceI2C
Advanced FeaturesProgrammable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Qualification LevelAutomotive

パッケージオプション

Pkg. TypeLead Count (#)Pitch (mm)
40-QFN400.5

アプリケーション

  • Supply for single- and dual-core application processors; for example the i.MX™ families
  • Power supply for FPGAs
  • Automotive infotainment/dashboard
  • Navigation systems
  • Vehicle telemetrics
  • Integrated cockpits

適用されたフィルター