| CAD Model: | View CAD Model |
| Pkg. Type: | 40-QFN |
| Pkg. Code: | |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 40 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Additional Features | Backup battery charger, RTC |
| Advanced Features | Programmable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
| Automotive Rating | DA9062-A |
| Battery Interface | Yes |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 8-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | Yes |
| Integrated step-down DC/DC Converter Channels (#) | 4 |
| LDOs | 4 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 3 LDOs |
| MOQ | 6600 |
| Multi-Phase Support | Yes |
| Output Current Max (A) | 8.5 |
| Outputs (#) | 8 |
| Parametric Category | System PMIC |
| Pitch (mm) | 0.5 |
| Pkg. Type | 40-QFN |
| Processor Name | R-CAR M3Le, E3, D3, V3M, Dolphin 3 E(TCC8053), Dolphin+ QD (TCC8059), Dolphin 3 M (TCC8050), Dolphin 3 H (TCC8060) |
| Processor Supplier | Renesas, Telechips |
| Product Type | SoC |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 4 |
| Temp. Range (°C) | -40 to +85°C |
| Total step-down DC/DC converter channels (#) | 4 |
| VIN Range (V) | 2.8 - 5.5 |
DA9062-A is a PMIC optimized for supplying systems with single- and dual-core processors, I/O, DDR memory, and peripherals. The target application range covers entry-level automotive In-Vehicle Infotainment (IVI) systems and FPGA-based applications including navigation and automotive telemetrics.
DA9062-A features four buck converters providing a total current of 8.5A. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All power switches are integrated, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Buck1 and Buck2 can be used in a 5A dual-phase configuration and Buck4 can be used as a DDR VTT supply. Four LDO regulators with programmable output voltage are integrated and provide up to 300mA each. DA9062-A is available in automotive AEC-Q100 Grade 2.