メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Multi-core system CM33F as main application core and CM0+ as sensor node controller
  • Dedicated 2D GPU & display controller supporting DPI, JDI parallel, DBI and Single/Dual/Quad SPI interfaces
  • Integrated charger and system Power Management Unit (PMU)
  • Configurable MAC supporting Bluetooth LE 5.2 and proprietary 2.4GHz protocols.
  • State‑of‑the‑art, low‑power Bluetooth LE radio matched to 50Ω with a link budget of 103dB optimizing battery life, system cost, and over‑the‑air connectivity
  • Ultra-low power Voice Activity Detector (VAD)
  • Advanced security with state-of-the-art crypto accelerators, secure boot, and key storage and handling

説明

DA14701 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14701 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14701 the first product in the wireless System-on-Chip (SoC) space to offer this level of integration.

パラメータ

属性値
Wireless StandardBLE 5.2 Core specification + optional features
Proprietary 2G4 protocolYes
CPUM33F
ROM (KB)32
Memory Size (OTP) (KB)4
RAM (KB)1536
GPIOs (#)79
Vcc (V)2.9-5.75
Integrated DCDCYes, Low-IQ SIMO Buck & 4.5-5V Boost
Integrated Battery ChargerYes, 720mA JEITA compliant charger
External Rails and Load Capacity2 x 1.8V @ 100mA each
Tx Current (mA)3
Rx current (mA)1.85
Output Power Range (dBm)-18 - 6
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)160
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)3
SPI (#)3
I2C (#)4
UART (#)3
ADC10-bit SAR x 4-ch, 11 ENOB, 16Ksps with PGA
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingSupported
AoASupported
AoDSupported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)-40 to 85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA6.2 x 6.0 x 0.821420.45

アプリケーション

  • Fitness trackers
  • Sports watches
  • Medical devices
  • Smart home devices and appliances
  • Industrial automation and security systems
  • Smart consoles
  • Toys

適用されたフィルター