メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Bluetooth Low Energy (Bluetooth 4.2 specification)
  • Arm® Cortex®-M0 application processor
  • Flexible memory architecture: 8Mb Flash, 64kB One-Time-Programmable (OTP) memory, 128kB Data SRAM, 16kB Cache SRAM, 128kB ROM
  • Dedicated hardware crypto engine
  • Integrated battery and system PMU
  • Power supply 1.7V - 4.75V
  • Single pin RF I/O
  • Rich set of analog and digital peripherals

説明

This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption, and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.

The DA14680 System-on-Chip (SoC) includes Flash memory, offers unlimited execution space, and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger, and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.

Benefits

  • Processing power on-demand
  • Unlimited execution space
  • High-level security
  • PMU can power a complete wearable system
  • Advanced interfaces for voice commands and audio support
  • World-class radio performance
  • Sensor hub functionality
  • Optimized for flexibility, lowest power consumption, smallest footprint, and lowest system cost

Package

  • AQFN-60

アプリケーション

  • Wearable devices (multi-sensor): Fitness/Activity trackers, sports watches, smartwatches
  • Virtual reality
  • Smart home
  • Consumer appliances
  • Home automation
  • Voice-controlled remote controls
  • Rechargeable keyboards
  • Toys
  • Industrial automation
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
DA14680-01F08A92ObsoleteN/AIn StockRoHS:EN
AQFN1ku | $4.069Tape & Reel3YesTAIWANTAIWAN