メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • DTR up to 84MHz
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

説明

The AT25SL2561C is a 256Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

パラメータ

属性値
Memory ClassStandard Flash
Memory Density256
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceSingle, Dual, Quad SPI, QPI, DTR
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)4.7
Key BenefitStandard features

パッケージオプション

アプリケーション・ブロック図

The cloud-connected video doorbell block diagram featuring an Wi-Fi MCU, image processing MPU, buck regulators, isolated AC/DC and flash memory.
クラウド接続ビデオドアベル
Wi-Fi制御、画像処理、効率的な電力供給を備えたビデオドアベルで、住宅のセキュリティを強化します。

適用されたフィルター