| CADモデル: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Sample Catalog | サンプルリクエスト |
| Pkg. Type | SOICW |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Deep Power Down (µA) | 0.7 |
| Interface | Quad SPI, QPI |
| Key Benefit | Standard features |
| Memory Class | Standard Flash |
| Memory Density | 32 |
| Memory Type | Standard |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Pb (Lead) Free | Yes |
| Qty. per Reel (#) | 2000 |
| Read Current (mA) | 2 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.95 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 1.65-1.95 |
The AT25QL0321C is a 32Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).