メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • Quad SPI enabled
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

説明

The AT25QL0321C is a 32Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

パラメータ

属性値
Memory ClassStandard Flash
Memory Density32
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceQuad SPI, QPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)2
Key BenefitStandard features

パッケージオプション

適用されたフィルター