Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32Mbit 1.8V SPI Serial Flash Memory with Quad I/O Enabled, and QPI Support

Package Information

CAD Model:View CAD Model
Pkg. Type:3x4 DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Sample CatalogRequest Samples
Pkg. Type3x4 DFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Deep Power Down (µA)0.7
InterfaceQuad SPI, QPI
Key BenefitStandard features
Memory ClassStandard Flash
Memory Density32
Memory TypeStandard
Operating Voltage Range (V)1.65 - 1.95
Pb (Lead) FreeYes
Qty. per Reel (#)6000
Read Current (mA)2
Speed133 MHz
Supply Voltage Vcc (V)1.65 - 1.95
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-1.95

Description

The AT25QL0321C is a 32Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).