メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • LP-HCSL outputs with Zo=100Ω; saves 8 resistors compared to standard HCSL output
  • 35mW typical power consumption in PLL mode; minimal power consumption
  • Spread Spectrum (SS) compatible; allows use of SS for EMI reduction
  • OE# pins; support DIF power management
  • HCSL compatible differential input; can be driven by common clock sources
  • SMBus-selectable features; optimize signal integrity to application
    • slew rate for each output
    • differential output amplitude
  • Pin/software selectable PLL bandwidth and PLL Bypass; optimize PLL to application
  • Outputs blocked until PLL is locked; clean system start-up
  • Device contains default configuration; SMBus interface not required for device control
  • 3.3V tolerant SMBus interface; works with legacy controllers
  • Space saving 24-pin 4x4mm VFQFPN; minimal board space

説明

The 9DBV0241 is a member of IDT's 1.8V Very-Low-Power (VLP) PCIe family. The device has 2 output enables for clock management.

パラメータ

属性値
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)30 - 137.5
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)52
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)30 - 175
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

適用されたフィルター