メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Provides a total of 12 outputs: 11 differential (LVPECL or LVDS) and 1 LVCMOS on a 3-integer and 1-integer or FracN divider
  • Low phase jitter: < 100fs RMS phase jitter, 12kHz to 20MHz
  • Output frequencies from 10.91MHz up to 2.5GHz differential, 250MHz LVCMOS
  • Flexible input options
    • 10MHz to 50MHz fundamental-mode crystal
    • Reference input from 5MHz to 1GHz
  • Flexibility
    • One-Time Programmable (OTP) non-volatile memory
  • Select configurations may be controlled via the use of control input pins without the need for serial port access
  • LVCMOS compatible I²C serial interface gives access to additional configurations either alone or in combination with the control input pins
  • -40°C to +85°C ambient operating temperature
  • 64-pin VFQFN, lead-free RoHS (6) package
  • Supported by Renesas' Timing Commander™ Software

説明

The 8V49NS0312 is a flexible cock generator with a total of four output dividers: three integer and one that is either integer or fractional. When used with an external crystal, the 8V49NS0312 generates high-performance timing geared towards the communications and datacom markets, especially for applications demanding extremely low phase noise, such as 10, 40, and 100GE. The device is offered in a lead-free 64-VFQFN package and is designed to operate across the full industrial temperature range.

The 8V49NS0312 provides versatile frequency configurations and output formats and is optimized to deliver excellent phase noise performance. It delivers an optimum combination of high clock frequency and low phase noise performance, combined with high-power supply noise rejection. Flexibility and ease of programmability allow these devices to be used in a variety of clock trees while reducing engineering effort. The device is programmable through an I²C interface and also supports I²C master capability to allow the register configuration to be read from an external EEPROM. Renesas’ Timing Commander™ software tool enables a fast and easy reconfiguration of the devices.

パラメータ

属性値
Diff. Outputs11
Outputs (#)12
Output TypeLVPECL, LVDS
Output Freq Range (MHz)10.91 - 2500
Input Freq (MHz)5 - 1000
Inputs (#)2
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL, LVHSTL, LVCMOS
Output Banks (#)4
Core Voltage (V)3.3
Output Voltage (V)3.3
Feedback InputNo
Product CategoryFemtoClock, Extreme Performance Clocks (<100 fs RMS), Ultra-Low Jitter Clocks (<300 fs RMS), IEEE 1588, Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, FemtoClock, IEEE 1588, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

適用されたフィルター