| CADモデル: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 96 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Abs. Pull Range Min. (± PPM) | 100 |
| Advanced Features | VCXO-based APLL |
| Core Voltage (V) | 2.5V, 3.3V |
| Feedback Input | No |
| Input Freq (MHz) | 5 - 5, 19.44 - 19.44 |
| Input Type | LVCMOS |
| Inputs (#) | 1 |
| Length (mm) | 5 |
| Loop Bandwidth Range (Hz) | 48 - 478 |
| MOQ | 96 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 25 - 25 |
| Output Type | LVCMOS |
| Output Voltage (V) | 2.5V, 3.3V |
| Outputs (#) | 1 |
| Package Area (mm²) | 22 |
| Phase Jitter Typ RMS (ps) | 0.4 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Product Category | Jitter Attenuators |
| Prog. Clock | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The 8101925I is a high performance, low jitter/low phase noise VCXO from IDT. The 8101925I works in conjunction with a 25MHz pullable crystal to generate an LVCMOS/LVTTL output clock of 25MHz from an input clock of 5MHz or 19.44MHz. The output range is ±100ppm around the nominal crystal frequency. The device is packaged in a small 16 TSSOP package and is ideal for use on space constrained boards.