メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Supports high-performance system speed - 133MHz (4.2ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized registered outputs eliminate the need to control OE
  • Single R/W (Read/Write) control pin
  • Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • Single 3.3V power supply (±5%)
  • Available in a 100-pin TQFP package

説明

The 71V546 3.3V CMOS SRAM, organized as 128K x 36 bits, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V546 contains data I/O, address, and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.

パラメータ

属性
Density (Kb)4608
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodePKG100
Organization128K x 36
I/O Voltage (V)2.5 - 2.5
I/O Frequency (MHz)133 - 133
Temp. Range (°C)-40 to 85°C
ArchitectureZBT
Output TypePipelined

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP20.0 x 14.0 x 1.41000.65

適用されたフィルター