メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Ideal for high-performance processor secondary cache
  • Commercial (0C to +70C) and Industrial (–40C to +85C) temperature range options
  • Fast access times: – Commercial and Industrial: 10/12/15/20ns
  • Low standby current (maximum): – 2mA full standby
  • Inputs and outputs are LVTTL-compatible
  • Single 3.3V(±0.3V) power supply
  • Available in 28-pin SOJ and 28-pin TSOP type I packages

説明

The 71V256SA 3.3V CMOS Asynchronous SRAM is organized as 32K x 8. When in standby mode, its very low power characteristics contribute to extended battery life. Under full standby mode (CS at CMOS level, f=0), power consumption is guaranteed to be less than 6.6mW. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.

適用されたフィルター