| CAD Model: | View CAD Model |
| Pkg. Type: | TSOP |
| Pkg. Code: | PZG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 8.0 x 11.8 x 1.0 |
| Pitch (mm): | 0.55 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A991.b.2.b |
| HTS (US) | 8542.32.0041 |
| Moisture Sensitivity Level (MSL) | 3 |
| Lead Count (#) | 28 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Access Time (ns) | 12 |
| Architecture | Asynchronous |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 3.3V |
| Density (Kb) | 256 |
| I/O Voltage (V) | 3.3 - 3.3 |
| Length (mm) | 8 |
| MOQ | 702 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 32K x 8 |
| Package Area (mm²) | 94.4 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.55 |
| Pkg. Dimensions (mm) | 8.0 x 11.8 x 1.0 |
| Pkg. Type | TSOP |
| Price (USD) | $3.42962 |
| Qty. per Carrier (#) | 234 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 11.8 |
The 71V256SA 3.3V CMOS Asynchronous SRAM is organized as 32K x 8. When in standby mode, its very low power characteristics contribute to extended battery life. Under full standby mode (CS at CMOS level, f=0), power consumption is guaranteed to be less than 6.6mW. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.