特長
- Equal access and cycle times – Commercial and Industrial: 12/15/20ns
- One Chip Select plus one Output Enable pin
- Bidirectional data inputs and outputs directly TTL compatible
- Low power consumption via chip deselect
- Upper and Lower Byte Enable Pins
- Available in 44-pin Plastic SOJ and 44-pin TSOP packages
説明
The 71016 5V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71016 are TTL compatible and operation is from a single 5V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.
パラメータ
| 属性 | 値 |
|---|---|
| Density (Kb) | 1024 |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 5 |
| Organization | 64K x 16 |
| I/O Voltage (V) | 5 - 5 |
| Access Time (ns) | 12, 15, 20 |
| Temp. Range (°C) | -40 to 85°C, 0 to 70°C |
| Architecture | Asynchronous |
パッケージオプション
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSOP | 18.41 x 10.16 x 1.0 | 44 | 0.8 |
適用されたフィルター
読込中