メインコンテンツに移動
1K x 8 Dual-Port RAM

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: LCC
Pkg. Code: LC48
Lead Count (#): 48
Pkg. Dimensions (mm): 14.2 x 14.22 x 1.78
Pitch (mm): 1.02

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041

製品スペック

Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 45
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 8
Function Busy, Interrupt, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14.2
MOQ 34
Organization 1K x 8
Package Area (mm²) 201.9
Pb Free Category e0
Pitch (mm) 1.02
Pkg. Dimensions (mm) 14.2 x 14.22 x 1.78
Pkg. Type LCC
Qty. per Carrier (#) 34
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 1.78
Width (mm) 14.22
掲載 No

説明

The 5962-86875 (7130/40) is a high-speed 1K x 8 dual-port static RAM designed to be used as a stand-alone 8-bit dual-port RAM or as a "Master" dual-port RAM together with a "Slave" dual-port in 16-bit or more word width systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. The military-grade product complies with MIL-PRF-38535 QML.