| CADモデル: | View CAD Model |
| Pkg. Type: | LCC |
| Pkg. Code: | LC48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 14.2 x 14.22 x 1.78 |
| Pitch (mm): | 1.02 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.32.0041 |
| Lead Count (#) | 48 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Access Time (ns) | 90 |
| Architecture | Dual-Port |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5 |
| Density (Kb) | 8 |
| Function | Busy, Interrupt, Master |
| I/O Type | 5.0 V TTL |
| Interface | Async |
| Length (mm) | 14.2 |
| MOQ | 34 |
| Organization | 1K x 8 |
| Package Area (mm²) | 201.9 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.02 |
| Pkg. Dimensions (mm) | 14.2 x 14.22 x 1.78 |
| Pkg. Type | LCC |
| Qty. per Carrier (#) | 34 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |
| Thickness (mm) | 1.78 |
| Width (mm) | 14.22 |
The 5962-86875 (7130/40) is a high-speed 1K x 8 dual-port static RAM designed to be used as a stand-alone 8-bit dual-port RAM or as a "Master" dual-port RAM together with a "Slave" dual-port in 16-bit or more word width systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. The military-grade product complies with MIL-PRF-38535 QML.