メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • CPU: Arm® Cortex®-R52x2,最大動作周波数800MHz
  • TSN対応の3ポートギガビットイーサネットスイッチ
  • IEEE1588 UDP/IPv4 1step E2E TC
  • 三角関数演算アクセラレータ
  • メモリ:密結合メモリ 576KB(with ECC), 内蔵RAM 2MB(with ECC)
  • 産業イーサネット: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™ etc.
  • エンコーダ・インタフェース:2ch (A-format™,EnDat、BiSS®, HIPERFACE® DSL, FA-CODERをサポート)
  • モータ制御の電流ループ処理を1μSec未満で実行可能
  • Octa/Quad SPI w/ On-The-Fly-Decryption (OTFD)
  • PWM: 2軸3相PWM出力
  • ADC: 12bit x 2unit
  • ΔΣ I/F: 6ch
  • セキュアブート
  • セキュアアップデート
  • ハードウエア暗号IP
  • 真性乱数発生器
  • JTAG認証
  • On-The-Fly Decryption (OTFD)
  • パッケージ:320pin BGA, 225pin BGA
  • 電圧:Core 1.1V , I/O 3.3/1.8V

説明

RZ/T2MEはACサーボなどの産業機器に求められる高速処理やリアルタイム応答性、産業イーサネット対応の最上位のリアルタイム制御向けMPUです。最大動作周波数800MHzのArm® Cortex®-R52を2個と、大容量の密結合メモリ(576KB)を搭載しており、キャッシュメモリの使用で起こる実行時間のブレをなくし確定的な高速応答処理を実現可能です。モータ制御で使われる周辺機能はCPU直結の低遅延専用バスに配置しており、CPUからの高速なアクセスが可能です。また、マルチプロトコル・エンコーダ・インタフェースを搭載しており、インクリメンタルエンコーダだけでなくA-format™やEnDat、BiSS®といった各種アブソリュートエンコーダ・プロトコルをサポートしております。さらに、TSN対応の3ポートのギガビットイーサネットスイッチおよび、EtherCATスレーブコントローラを搭載しており、EtherCAT®、PROFINET® RT/IRT、EtherNet/IP™などの主要な産業イーサネット通信とモータ制御をワンチップで実現することが可能です。また、On-The-Fly-Decryption (OTFD)に対応するなどセキュリティ機能を強化しています。

パラメータ

属性値
CPU ArchitectureArm
Main CPUCortex-R52 x 2
Program Memory (KB)0
RAM (KB)2048
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3.135 - 3.465
I/O Ports135, 194
NPUNo
DRAM I/FSDRAM
3D GPUNo
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)800
Ethernet speed10M/100M/1G
Ethernet (ch)3
EtherCat (ch) (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)4
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)25
32-Bit Timer (ch)20
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12, 24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, Hash, TRNG, Secure boot, OTFD, Unique ID

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.42250.8
LFBGA17 x 17 x 1.43200.8

アプリケーション

  • ACサーボ
  • 産業用モータ
  • インバータ
  • ロボット
  • モーションコントローラ
型名状態サンプル在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceRemarksMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R9A07G075M29GBA#AC0ActiveN/A在庫切れLFBGA1ku | $16.37Bulk (Tray)RZRZ/TT2MEArmCortex-R52 x 2NoDouble/Single32002048KBYes225#0.8mm13 x 13 x 1.43#3.135 - 3.465135DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No800MHzYesYes10M/100M/1G3ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No64223#002NoNo00No252014#0No0Yes00120000000000No00NoNoNoNo0AES, RSA, ECC, Hash, TRNG, Secure boot, OTFD, Unique IDJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANKOREA
R9A07G075M29GBA#BC0ActiveN/A在庫切れLFBGA1ku | $16.37Full Carton (Tray)RZRZ/TT2MEArmCortex-R52 x 2NoDouble/Single32002048KBYes225#0.8mm13 x 13 x 1.43#3.135 - 3.465135DMAC321#No28,16,32SDRAMNoNoNo952Tj = -40 to +12516#No800MHzYesYes10M/100M/1G3ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No64223#002NoNo00No252014#0No0Yes00120000000000No00NoNoNoNo0AES, RSA, ECC, Hash, TRNG, Secure boot, OTFD, Unique IDJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANKOREA
R9A07G075M29GBG#AC0ActiveN/A在庫切れLFBGA1ku | $17.32Bulk (Tray)RZRZ/TT2MEArmCortex-R52 x 2NoDouble/Single32002048KBYes320#0.8mm17 x 17 x 1.43#3.135 - 3.465194DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No800MHzYesYes10M/100M/1G3ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No64223#002NoNo00No252014#0No0Yes00240000000000No00NoNoNoNo0AES, RSA, ECC, Hash, TRNG, Secure boot, OTFD, Unique IDJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANKOREA
R9A07G075M29GBG#BC0ActiveN/A在庫切れLFBGA1ku | $17.32Full Carton (Tray)RZRZ/TT2MEArmCortex-R52 x 2NoDouble/Single32002048KBYes320#0.8mm17 x 17 x 1.43#3.135 - 3.465194DMAC321#No28,16,32SDRAMNoNoNo720Tj = -40 to +12516#No800MHzYesYes10M/100M/1G3ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No64223#002NoNo00No252014#0No0Yes00240000000000No00NoNoNoNo0AES, RSA, ECC, Hash, TRNG, Secure boot, OTFD, Unique IDJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANKOREA

Renesas Boards & Kits

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).