メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Input/output voltage range: 5V to 55V, withstands 60V transients
  • Supports synchronous or standard boost topology
  • Peak current mode control with adjustable slope compensation
  • Secondary average current control loop
  • Integrated 5V 2A sourcing/3A sinking N-channel MOSFET drivers
  • Switching frequency: 50kHz to 1.1MHz per phase
  • External synchronization
  • Programmable minimum duty cycle
  • Programmable adaptive dead time control
  • Optional diode emulation and phase dropping
  • PWM and analog track function
  • Forced PWM operation with negative current limiting and protection
  • Comprehensive fault protections
  • Selectable hiccup or latch-off fault response
  • AEC-Q100 qualified, Grade 1: -40°C to +125°C
  • 5mmx5mm 32 Ld Wettable Flank QFN (WFQFN) package

説明

The ISL78227 is an automotive grade (AEC-Q100 Grade 1), 2-phase, 55V synchronous boost controller that simplifies the design of high power boost applications. It integrates strong half-bridge drivers, an analog/digital tracking input, and comprehensive protection functions. The ISL78227 enables a simple, modular design for systems requiring power and thermal scalability. It offers peak-current mode control for fast line response and simple compensation. Its synchronous 2-phase architecture enables it to support higher current while reducing the size of input and output capacitors. The integrated drivers feature programmable adaptive dead time control offering flexibility in power stage design. The ISL78227 offers a 90° output clock and supports 1-, 2-, and 4-phases. The ISL78227 offers a highly robust solution for the most demanding environments. Its unique soft-start control prevents large negative current even in extreme cases, such as a restart under high output prebias on high volume capacitances. It also offers two levels of cycle-by-cycle overcurrent protection, average current limiting, input OVP, output UVP/OVP, and internal OTP. In the event of a fault, the fault protection response can be selected to be latch-off or hiccup recovery. Also integrated are several functions that ease system design. A unique tracking input controls the output voltage, allowing it to track either a digital duty cycle (PWM) signal or an analog reference. The ISL78227 provides input average current limiting so the system can deliver transient bursts of high load current while limiting the average current to avoid overheating.

パラメータ

属性値
Outputs (Max) (#)1
Phases (Max)2
Output Voltage (Min) (V)5
Bias Voltage Range (V)4.75 - 5.5
Integrated MOSFET Driver (s)Yes
Input Voltage (Min) (V)5.6
Input Voltage (Max) (V)55
Parametric ApplicationsAutomotive power system (e.g., 12V to 24V, 12V to 48V, etc.), Trunk audio amplifier, Start-stop system, Automotive boost applications, Industrial and telecommunication power supplies
Qualification LevelAutomotive
Simulation Model AvailableiSim

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WFQFN5.0 x 5.0 x 0.85320.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78227ARZActiveAvailableOut of StockRoHS:EN
WFQFN1ku | $3.832#Tube2YesNickel/Palladium/Gold-Silver - e4-40 to +125°CPHILIPPINES, MALAYSIATAIWAN
ISL78227ARZ-TActiveAvailableOut of StockRoHS:EN
WFQFN1ku | $3.832#Reel2YesNickel/Palladium/Gold-Silver - e4-40 to +125°CPHILIPPINES, MALAYSIATAIWAN
ISL78227ARZ-T7AActiveAvailableIn StockRoHS:EN
WFQFN1ku | $4.3132#Reel2YesNickel/Palladium/Gold-Silver - e4-40 to +125°CPHILIPPINES, MALAYSIATAIWAN

Renesas Boards & Kits

サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。