| CAD Model: | View CAD Model |
| Pkg. Type: | WFQFN |
| Pkg. Code: | LCA |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL78227ARZ) | Download |
| Lead Count (#) | 32 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | TAIWAN |
| Bias Voltage Range (V) | 4.75 - 5.5 |
| Input Voltage (Max) (V) | 55 |
| Input Voltage (Max) [Rail 1] | 55 |
| Input Voltage (Min) (V) | 5.6 |
| Input Voltage (Min) [Rail 1] (V) | 5.6 |
| Integrated MOSFET Driver (s) | Yes |
| Length (mm) | 5 |
| MOQ | 3600 |
| Output Voltage (Min) (V) | 5 |
| Outputs (Max) (#) | 1 |
| Parametric Applications | Automotive power system (e.g., 12V to 24V, 12V to 48V, etc.), Trunk audio amplifier, Start-stop system, Automotive boost applications, Industrial and telecommunication power supplies |
| Parametric Category | Boost Controllers (External FETs) |
| Phases (Max) | 2 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.85 |
| Pkg. Type | WFQFN |
| Price (USD) | $5.5594 |
| Qualification Level | Automotive |
| Simulation Model Available | iSim |
| Thickness (mm) | 0.85 |
| Topology [Rail 1] | Boost |
| Width (mm) | 5 |
The ISL78227 is an automotive grade (AEC-Q100 Grade 1), 2-phase, 55V synchronous boost controller that simplifies the design of high power boost applications. It integrates strong half-bridge drivers, an analog/digital tracking input, and comprehensive protection functions. The ISL78227 enables a simple, modular design for systems requiring power and thermal scalability. It offers peak-current mode control for fast line response and simple compensation. Its synchronous 2-phase architecture enables it to support higher current while reducing the size of input and output capacitors. The integrated drivers feature programmable adaptive dead time control offering flexibility in power stage design. The ISL78227 offers a 90° output clock and supports 1-, 2-, and 4-phases. The ISL78227 offers a highly robust solution for the most demanding environments. Its unique soft-start control prevents large negative current even in extreme cases, such as a restart under high output prebias on high volume capacitances. It also offers two levels of cycle-by-cycle overcurrent protection, average current limiting, input OVP, output UVP/OVP, and internal OTP. In the event of a fault, the fault protection response can be selected to be latch-off or hiccup recovery. Also integrated are several functions that ease system design. A unique tracking input controls the output voltage, allowing it to track either a digital duty cycle (PWM) signal or an analog reference. The ISL78227 provides input average current limiting so the system can deliver transient bursts of high load current while limiting the average current to avoid overheating.