メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • DLA SMD 5962-13220
  • Input supply range 4.0V to 13.2V
  • Output current up to 1.5A at TJ = +150°C
  • Best-in-class accuracy ±1.5%
    • Over line, load, and temperature
  • Ultra-low dropout:
    • 75mV dropout (typical) at 0.5A
    • 225mV dropout (typical) at 1.5A
  • Noise of 100µVRMS (typical) between 300Hz to 300kHz
  • SET mitigation with no added filtering/diodes
  • Shutdown current of 165µA (typical)
  • Externally adjustable output voltage
  • PSRR 65dB (typical) at 1kHz
  • Enable (EN) and power-good (PG) feature
  • Programmable soft-start/inrush current limiting
  • Adjustable overcurrent protection
  • Over-temperature shutdown
  • Stable with 47µF minimum tantalum capacitor
  • 16 Ld flatpack package
  • Radiation environment
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 50krad(Si)
      • See TID report for further characterization details
    • SET/SEL/SEB: 86MeV•cm2/mg

説明

The ISL75052SEH is a radiation hardened, single-output LDO specified for an output current of 1.5A. The device operates from an input voltage range of 4.0V to 13.2V and provides for output voltages of 0.6V to 12.7V. The output is adjustable based on a resistor divider setting. Dropout voltages as low as 75mV (at 0.5A) typical can be realized using the device. This allows you to improve the system efficiency by lowering VIN to nearly VOUT. The enable feature allows the part to be placed into a low shutdown current mode of 165µA (typical). When enabled, the device operates with a low ground current of 11mA (typical), which provides for operation with low quiescent power consumption. These devices have superior transient response and are designed keeping single-event effects in mind. This results in the reduction of the magnitude of SET seen on the output. There is no need for additional protection diodes and filters. A COMP pin is provided to enable the use of external compensation. This is achieved by connecting a resistor and a capacitor from COMP to ground. The device is stable with tantalum capacitors as low as 47µF (KEMET T525 series) and provides excellent regulation from no load to full load. The programmable soft-start allows you to program the inrush current by means of the decoupling capacitor used on the BYP pin. The Overcurrent Protection (OCP) pin allows the short-circuit output current limit threshold to be programmed by means of a resistor from the OCP pin to GND. The OCP setting range is from 0.16A minimum to 3.2A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed.

パラメータ

属性値
RatingSpace
IOUT (A)1.5
Supply Voltage (min) (V)4 - 4
Supply Voltage (max) (V)13.2 - 13.2
Input Voltage (Min) (V)4
Input Voltage (Max) (V)13.2
VDO @ IOUTMAX (Typ) (mV)225
VOUT (min) (V)0.6
VOUT (max) (V)12.7
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 2.57161.3
DIE———

アプリケーション

  • LDO regulator for space power systems
  • DSP, FPGA, and microprocessor core power supplies
  • Post-regulation of SMPS and down-hole drilling
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL75052SEHFE/PROTOActiveAvailableIn StockContactCFP16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL75052SEHVFEActiveN/AOut of StockContactCFP16#TrayNot ApplicableClass V5962R1322001VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL75052SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962R1322001V9ANo100-55 to +125°C
ISL75052SEHX/SAMPLEActiveN/AOut of StockContactDIEEMNo5-55 to +125°C

Renesas Boards & Kits

サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。