概要
The ISL75052SEHEVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL75052SEH radiation hardened, high-performance, adjustable, low-voltage, high-current, low-dropout linear regulator (LDO) specified at a 1.5A rated output current for input voltages from 4.0V to 13.2V. The LDO outputs can be adjusted from 0.6V to 12.7V by means of two preset resistors.
特長
- DLA SMD 5962-13220
- Input supply range 4.0V to 13.2V
- Output current up to 1.5A at a TJ = +150°C
- Best-in-class accuracy ±1.5%
- Over line, load, and temperature
- Ultra-low dropout:
- 75mV dropout (typ.) at 0.5A
- 225mV dropout (typ.) at 1.5A
- Noise of 100µVRMS (typ.) between 300Hz to 300kHz
アプリケーション
産業オートメーション使用製品
サンプル&ご購入
ISL75052SEHEVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
ビデオ&トレーニング
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. We are addressing this changed market by introducing wafer by wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.
Related Resources