メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
MOSFET評価ボード内蔵の6A耐放射線/耐放射線特性同期整流型降圧レギュレータ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP-EP
Pkg. Code:QNS
Lead Count (#):64
Pkg. Dimensions (mm):10.0 x 10.0 x 1.00
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL71001SLHMNZ)ダウンロード
Moisture Sensitivity Level (MSL)3

製品スペック

Pb (Lead) FreeYes
CAGE code34371
Carrier TypeTray
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)86
Description75krad(Si)
Die Sale Availability?No
FlowRH Plastic
IOUT Rail 1 (max) (A)6
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)3
Lead Count (#)64
Length (mm)10
MOQ25
Moisture Sensitivity Level (MSL)3
No-Load Operating Current40 mA
Output Current (Max) [Rail 1] (A)6
Output Voltage (Max) (V)4.675
Output Voltage (Min) (V)0.85
Outputs (#)1
PROTO Availability?No
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.00
Pkg. TypeTQFP-EP
Qualification LevelPEMS
Quiescent Current2mA
RatingSpace
SYNCH CapabilityYes
Simulation Model AvailableiSim
Supply Voltage Rail 1 (max) (V)5.5
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (KHz)1.18 - 1.18
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)1000
TID LDR (krad(Si))75
Temp. Range (°C)-40 to +85°C
Thickness (mm)1
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)4.675
VOUT Rail 1 (min) (V)0.6
Width (mm)10

説明

ISL71001MEVAL1Z評価ボードはISL71001M、プラスチックパッケージ、耐放射線、高効率、MOSFET内蔵のモノリシック同期降圧レギュレータ、およびISL71001SLHM、プラスチックパッケージ、耐放射線特性、高効率、MOSFET内蔵のモノリシック同期降圧レギュレータを評価するために使用されます。 このシングルチップの電源ソリューションは3V~5.5Vの入力電圧範囲で動作し、外部から調整可能な出力電圧は0.8Vから、入力電力の85%までを提供し、厳重に調整します。