概要
説明
The RTK0EF0201DK00001BU is a battery management system (BMS) reference design that implements a 3‑ to 5‑cell lithium‑ion (Li‑ion) battery monitoring and control solution based on Renesas' battery management system (R‑BMS).
The design is built around the RAA489255 battery manager integrated circuit (IC), which uses a 12‑bit analog‑to‑digital converter (ADC) to measure pack voltage, individual cell voltage, and temperature. It also supports pack current detection, high‑voltage general-purpose input/output (GPIOs), trigger input, and self‑diagnostic capabilities.
Renesas' R-BMS battery management solution combines the RAA489255 battery monitor with an RA Arm® Cortex®-M23 microcontroller (MCU) running the R‑BMS B firmware package. R-BMS B is a firmware solution for battery management ICs (BMICs) to enable key BMS functions without requiring firmware development. These functions include voltage and temperature protection, capacity estimation based on open-circuit voltage, system status monitoring, data logging, and SMBus communication for system control and diagnostics, with the source code available to allow for system integration.
特長
- Supports 3‑ to 5‑cell Li-ion battery configurations
- Battery monitor IC enables accurate cell voltage and temperature measurement
- RA MCU based on the Arm Cortex‑M23 core for system control
- Integrated five‑channel LED driver for status indication
- Built‑in voltage regulator to support system power requirements
- Enables key BMS functions, including cell balancing, protection, and monitoring
- Suitable for power tools and industrial and consumer battery‑powered applications
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| RTK0EF0201DK00001BU | Active | Out of Stock | Available |