メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The RH850/F1x 48-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 48-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

特長

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included, needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • External clock circuit with an exchangeable 8MHz or 16MHz crystal resonator
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (1pin/4pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54 mm pitch connector (single row)
  • Reset circuit/switch

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 927 KB
アプリケーションノート
ログインしてダウンロード PDF 334 KB
AI生成コンテンツ: The document provides an overview of reference materials, software tools, device file packages, and hardware tools for RH850/F1Kx development. It details supported development environments like Green Hills Multi, Renesas e2 studio, and IAR Embedded Workbench, along with third-party tools. Device file packages include header, linker, debugger, and startup files. Hardware tools cover flash programmers PG-FP6, PG-FP5, RFP, and E1/E2 emulators, including their software, documentation, and connection details. Evaluation boards and their manuals are also referenced.
アプリケーションノート PDF 302 KB
AI生成コンテンツ: The document outlines reference materials and software tools for RH850/F1x development, including Renesas-supported IDEs like e2 studio and IAR Embedded Workbench. It details device file packages for GHS MULTI and IAR tools, hardware tools such as Flash Programmers PG-FP6 and PG-FP5, and emulators E1 and E2. It also covers evaluation boards, including the RH850/X1x Main Board and PiggyBack board, with links to manuals and software downloads.
3件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
統合開発環境 CS+
ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
IDE and Coding Tool ルネサス
RH850 スマート・コンフィグレータ
RH850ファミリ向けの周辺I/Oドライバ生成ツール。ドライバコード生成、端子設定をGUIで容易に実行できます。
Solution Toolkit ルネサス
2件

関連ボード&キット

ボード&キット

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-F1X-048PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.