概要
説明
The RH850/U2A Starter Kits serve as a simple and easy to use platform for evaluating the features and performance of Renesas' 32-bit RH850/U2A microcontrollers.
特長
- Single board power supply (12V) with onboard voltage regulator
- 14-pin LPD/JTAG Debug-port for on-chip debugging and flash memory programming
- Pin headers for direct access to most microcontroller pins
- External clock circuit with 20MHz crystal resonator
- Two Ethernet ports [1x 1000Base-T1, 1x 100Base-TX]
- Two CAN-FD interfaces
- One combined LIN/SENT interface
- Two PMOD connectors providing I2C/SPI connectivity in various standards
- One USB-C/UART1 interface for PC terminal communication
- 128 x 64 OLED graphic display
- SD Card Slot for eMMC use
- Reset switch, two interrupt push buttons
- 16 signal LEDs connected via CSI/LED driver
- 4 general-purpose signal LEDs
- One potentiometer for analog signal input
- Rotary encoder with RGB LED illuminated shaft
- Operating temperature from 0°C to +40°C
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Description |
|---|---|---|---|
| Y-ASK-RH850U2A16 | Active | Out of Stock | Power supply included |
| Y-ASK-RH850U2A16-JP | Active | Out of Stock | Power supply not included |
| Y-ASK-RH850U2A6 | Active | Out of Stock | Power supply included |
| Y-ASK-RH850U2A6-JP | Active | Out of Stock | Power supply not included |