メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

The RTKA2P3500S00000BE is a contactless evaluation kit designed to test rotary sensor performance with ease. It includes intuitive configuration software and a simple-to-install GUI. The communication board ensures seamless PC connectivity for fast setup and evaluation.

The kit features the RAA2P3500 magnet-free inductive position sensor IC, optimized for absolute rotary position sensing in automotive applications.

Kit Contents

  • RAA2P-COMBOARD communication board
  • RAA2P3500R0100ABI: Rotary sensor, 34mm diameter, 360° design
  • RAA2P3500R0400: Rotary sensor, 360° four-periodic design
  • USB-B cable and two interface cables

特長

  • Robust contactless position sensing kit for automotive applications
  • Configurable IC with SPI, UART, ABI, step/dir, and UVW interfaces
  • Suitable for 3.3V or 5.0V applications
  • Designed for motor control and commutation applications

アプリケーション

分類 タイトル 日時
クイックスタートガイド PDF 562 KB
The RTKA2P3500S00000BE is a contactless evaluation kit designed to assess rotary sensor performance. It includes a communication board, two sensor modules for rotary sensing elements, easy-to-use configuration software, and a simple-to-install GUI. This guide explains how to set up the evaluation kit and provides a description of the hardware components along with an overview of the GUI for sensor calibration and configuration.
PCB設計ファイル ZIP 3.81 MB
The RAA2P3500R0100ABI is a rotary position sensor design based on the RAA2P3500 inductive sensor IC. It features a compact PCB and a nominal air gap of 1.6mm. This package contains the design files for the sensor board, including schematics, layout, and supporting documentation.
PCB設計ファイル ZIP 3.08 MB
The RAA2P3500R0400 is a four-periodic rotary position sensor design based on the RAA2P3500 inductive sensor IC. It features a compact PCB and a nominal air gap of 1.6mm. This package contains the design files for the sensor board, including schematics, layout, and supporting documentation.
レポート PDF 942 KB
The RAA2P3500R0400 is a four-periodic rotary inductive position sensor design optimized for improved angle accuracy and stable signal behavior. This report presents measurement results for the RAA2P3500R0400, including position error, magnitude, and gain over a full mechanical angle.
クイックスタートガイド
ログインしてダウンロード PDF 2.60 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This document outlines the procedures for configuring and operating the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
レポート PDF 771 KB
The RAA2P3500R0100ABI is a rotary inductive position sensor design with an ABI interface, optimized for improved angle accuracy and stable signal behavior. This report presents measurement results for the RAA2P3500R0100ABI, including position error, magnitude, and gain over a full mechanical angle.
6件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 151.02 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package contains the necessary files to install and operate the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
1件

サンプルコード

サンプルコード

フィルター
分類 タイトル 日時 日時
サンプルコード
ログインしてダウンロード ZIP 24 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package provides Python code for communicating with the sensor and performing compensation and calibration using the Renesas RAA2P-COMBOARD, making it suitable for quick testbench setup and automated calibration.
サンプルコード
ログインしてダウンロード ZIP 18 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package includes sample code for calculating linearization points from simple measurements.
2件
Part NumberStatusStockRequires Terms and ConditionsSampleable
RTKA2P3500S00000BEActiveOut of StockDoes not require acceptance of Terms and ConditionsAvailable