概要
The RTKA223183DE0010BU dual output 6W universal input flyback evaluation board featuring the RAA223183 1000V regulator is used to evaluate a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC, to 13V and 5V outputs for smart meter applications.
特長
- Operational input voltage up to 450VAC
- Short-time heavy load support
- Single bus capacitor design for input up to 450VAC
- Low BOM cost design
- EMI compliance for EN 55022/CISPR 22
- Surge test compliance to IEC 61000-4-5 up to 4kV
サンプル&ご購入
RTKA223183DE0010BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |