メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Flyback regulator with 1000V 9Ω MOSFET
  • Single 400V bulk capacitor for single-phase input up to 460VAC
  • Frequency doubling for heavy load operation (up to 15W in single-phase and 21W and above in 3-phase), with programmable duration (maximum time depends on thermal capability)
  • Valley switching to reduce switching losses
  • Programmable constant frequency PWM operation
  • Burst mode operation at light load
  • Protection features: Short-circuit protection (SCP), overload protection (OLP), input undervoltage lockout (VinUV), Input OVP, VCC overvoltage protection (VccOV), VCC undervoltage lockout (VccUV) and over-temperature protection (OTP).
  • 4KV surge compliance per IEC 61000-4-5 with cap-saving operation

説明

The RAA223183 is an off-line Flyback regulator with a 1000V integrated MOSFET, designed for high-reliability application of single-phase and 3-phase smart meter power supplies and other generally isolated power supplies. The RAA223183 can deliver up to 7W power from the single-phase and 11W from 3-phase universal inputs.

パラメータ

属性値
Topology CharacteristicSSR Flyback
Control ModeDCM
UVLO Rising (V)12
UVLO Falling (V)5.5
VBIAS (Max) (V)18
PWMs (#)1
Output Power Max (W)12
Switching Frequency (KHz)50 - 100
Controller / IntegratedIntegrated
Advanced FeaturesCapSaver (always-on OVP), Peak Power
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN9.9 x 3.9 x 1.25131.3

アプリケーション

  • Smart meter
  • Large appliances
  • Industry control

適用されたフィルター