Skip to main content
Renesas Electronics Corporation

Description

The RTKA223183DE0010BU dual output 6W universal input flyback evaluation board featuring the RAA223183 1000V regulator is used to evaluate a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC, to 13V and 5V outputs for smart meter applications.

Features

  • Operational input voltage up to 450VAC
  • Short-time heavy load support
  • Single bus capacitor design for input up to 450VAC
  • Low BOM cost design
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 4kV

Applications

  • Smart meters
  • Appliances
  • Industrial control
Type Title Date
Manual - Development Tools PDF 2.33 MB
PCB Design Files ZIP 585 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA223183DE0010BUActiveOut of StockAvailableYesEAR998473.30.1180